CYRS15B102Q-GGMB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density2 MBit
-
Device weight648.9 mg
-
FamilyF-RAM
-
Frequency25 MHz
-
InterfacesSPI
-
Lead Ball FinishAu
-
Operating Temperature range-55 °C to 125 °C
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)4Mb x 18
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationMilitary
| Recommended | |
|
OPN
|
CYRS15B102Q-GGMB |
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | CERAMIC-SOP-16 (002-23171) |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | CERAMIC-SOP-16 (002-23171) |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- 2 Mb density
- SPI interface operating up to 25 MHz
- Instant non-volatile write technology
- 10-trillon read/write cycle endurance
- 120 years data retention at +85°C
- Extremely low programming voltage (2V)
- Low operating current (10 mA max)
- –55°C to +125°C military temp grade
- 16-pin ceramic SOP (CSOP)
- DLAM QML-V qual 2Mb rad hard SPI F-RAM
- Radiation performance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.